SKINTOP® BS-M METAL / SKINTOP® BSR-M METAL

Brass cable gland with bending protection spiral for use on moving machine parts.

Permanent bending protection under high mechanical stress

Good chemical resistanceWide clamping rangeOptimum strain reliefRobustReliabilityVoltageInterference signalsTemperature-resistant

CE

Article number Article designation / sizeØ F mmThread length D mmSW wrench size mmOverall length C mmPieces / PU
SKINTOP® BS-M METAL
53806759
M 12 x 1,53.5 - 7.06.51665.025
53806760
M 16 x 1,54.5 - 10.072079.025
53806761
M 20 x 1,57 - 13.082495.025
53806762
M 25 x 1,59 - 17.0829109.025
SKINTOP® BSR-M METAL
53806769
M 12 x 1,52 - 5.06.51665.025
53806770
M 16 x 1,52 - 7.072079.025
53806771
M 20 x 1,55 - 10.082495.025
53806772
M 25 x 1,56 - 13.0829109.025

Benefits

  • Bending protection spiral prevents excessive bending as well as kinking of the connected cable.
  • Special design of the stainless steel spiral allows high number of bending cycles.
  • Large, variable clamping range for different cable outer diameters.
  • Best possible sealing by O-ring and sealing ring enables protection class IP 68 (10 bar) and IP 69.

Application range

  • Especially on moving machine parts.
  • Withstands high mechanical loads.
  • Suitable for outdoor use.

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Variant "R" with reduction sealing insert for sealing smaller diameter pipes.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: nickel-plated brass
    Insert: polyamide
    Sealing: CR
    O-ring: NBR
  • Spiral - springs made of stainless steel

Protection rating

  • IP 68 - 10 bar
  • IP 69

Temperature range

  • Dynamic: -25°C up to +100°C
  • Fixed: -30°C up to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.