SKINTOP® MSR-M
SKINTOP® MSR-M, brass cable gland with reducing seal insert, in areas where mechanical and chemical stability are critical
- SKINTOP® MSR-M 75 x 1.5 with innovative double lamella gasket for easier assembling of cables with large diameters.
- With IP69 approval! Proven to withstand the most demanding cleaning procedures for industrial machinery with high-pressure cleaners and hot water!
Benefits
- Maximum reliability
- Optimum strain relief
- Wide, variable clamping ranges
Application range
- With reducing seal insert, to seal cables with smaller outer diameters
Norm references / Approvals
- UL File Nr. E79903
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- Refer to Appendix T21 for the installation dimensions and torques
Certifications
- VDE, UL and DNV approval available up to size M75x1,5
Material
- Body: nickel-plated brass
Insert: polyamide
Sealing: CR
O-ring: NBR
Protection rating
- IP 68 - 10 bar
IP 69 (M12 - M63)
NEMA Type 1, 4x, 6, 12
Temperature range
- Dynamic: -25°C up to +100°C
- Fixed: -40°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.