SKINTOP® MS-HF-M GRIP

SKINTOP® GRIP-M Saddle-clamp strain relief cable gland for harsh application conditions

  • Cable gland for railway applications
  • Hazard Level: HL 3

Rail Flame-retardant Halogen-free Optimum strain relief Reliability

CE

Article number Article designation / size Ø F mm SW wrench size mm Overall length C mm Thread length D mm Pieces / PU
53112551
M 16 x 1,5 4.5 - 10 20 41.0 7 25
53112552
M 20 x 1,5 7 - 13 24 46.0 8.5 25
53112553
M 25 x 1,5 9 - 17 29 48.5 8 25
53112554
M 32 x 1,5 11 - 21 36 56.6 9 25

Benefits

  • Halogen-free and flame-retardant
  • Reliable bending and anti-kink protection
  • High strain relief
  • For high mechanical stress

Application range

  • Saddle clamp strain relief gland for harsh application conditions
  • Portable equipment
  • Machines and systems on building sites
  • Crane and conveying machinery
  • Plant engineering

Norm references / Approvals

  • DIN EN 45545-2 (HL3)
  • DIN EN 45545-3 (E30)

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to the instruction leaflet for the installation dimensions and torques

Material

  • Body: nickel plated brass
    Insert: halogen-free polyamid acc. to UL 94 V0
    Sealing: special elastomer
    O-ring: special elastomer

Protection rating

  • IP 68 - 5 bar

Temperature range

  • Dynamic: -25°C up to + 100°C
  • Fixed: -40°C up to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.