SKINTOP® MSR-M-XL

SKINTOP® MSR-M-XL, metric cable gland with variable clamping ranges and reducing seal insert, especially for thick walls

With IP69 approval! Proven to withstand the most demanding cleaning procedures for industrial machinery with high-pressure cleaners and hot water!

Good chemical resistance Corrosion-resistant Mechanical resistance Optimum strain relief Acid-resistant Temperature-resistant Variety of approval certifications

CE VDE DNV

Article number Article designation / size Ø F mm SW wrench size mm Overall length C (mm) Thread length D mm Pieces / PU
SKINTOP® MSR-M-XL
53112105
M 12 x 1,5 2 - 5.0 16 32.0 12 100
53112115
M 16 x 1,5 2 - 7.0 20 38.0 12 50
53112125
M 20 x 1,5 5 - 10.0 24 41.0 12 50
53112135
M 25 x 1,5 6 - 13.0 29 42.5 12 25
53112145
M 32 x 1,5 7 - 15.0 36 51.5 15 25
53112155
M 40 x 1,5 15 - 23.0 45 54.5 15 10
53112165
M 50 x 1,5 22 - 29.0 54 60.5 15 5

Benefits

  • Especially for thick walls
  • Maximum reliability
  • Optimum strain relief
  • Wide, variable clamping ranges

Application range

  • With reducing seal insert, to seal cables with smaller outer diameters

Norm references / Approvals

  • UL File Nr. E79903

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to Appendix T21 for the installation dimensions and torques

Material

  • Body: nickel-plated brass
    Insert: polyamide
    Sealing: CR
    O-ring: NBR

Protection rating

  • IP 68 - 10 bar
    IP 69
    NEMA Type 1, 4x, 6, 12

Temperature range

  • Dynamic: -25°C up to + 100°C
  • Fixed: -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.