ETHERLINE® ACCESS U

Industrial unmanaged Ethernet switches

Industrial network switches for ethernet based solutions in Smart Factories.

  • Redundant power inputs
  • Robust metal housing and DIN rail mounting

Supplementary automation components from LappMechanical and plant engineering

CEUL

Article number Article designationTypenumber of ports
Unmanged switches with RJ45
21700123
ETHERLINE® ACCESS U05T-2GENUnmanaged5 x RJ45
21700124
ETHERLINE® ACCESS U08T-2GENUnmanaged8 x RJ45
21700120
ETHERLINE® ACCESS U16TUnmanaged16 x RJ45
Gigabit Unmanaged switches
21700129
ETHERLINE® ACCESS U08GTUnmanaged8 x RJ45
21700153
ETHERLINE ACCESS U04GTP01GTUnmanaged5 x RJ45

Benefits

  • Improve your total cost of ownership with faster installation and lower downtime
  • Most flexible and globally present solutions from one hand

Product features

  • RJ45 Ports: 10/100/1000 BaseT(X)
  • Packet Buffer Size: min. 1Mbit
  • Broadcast storm protection
  • Redundant Power Input: 24 VDC

Norm references / Approvals

  • UL 61010
  • Shock IEC 60068-2-27
  • Freefall IEC60068-2-32
  • Vibration IEC 60068-2-6

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000734
  • ETIM 5.0 Class-Description: Network switch

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000734
  • ETIM 6.0 Class-Description: Network switch

power supply

  • DC 24 V (18-30 V DC)

Protection rating

  • IP 30

Temperature range

  • -10°C to +60°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.