ETHERLINE® ACCESS U
Industrial unmanaged Ethernet switches
Industrial network switches for ethernet based solutions in Smart Factories.
- Redundant power inputs
- Robust metal housing and DIN rail mounting
Benefits
- Improve your total cost of ownership with faster installation and lower downtime
- Most flexible and globally present solutions from one hand
Product features
- RJ45 Ports: 10/100 BaseT(X)
- RJ45 Ports: 10/100/1000 BaseT(X)
- Packet Buffer Size: min. 1Mbit
- Broadcast storm protection
- Redundant Power Input: 24 VDC
Norm references / Approvals
- UL 61010
- Shock IEC 60068-2-27
- Freefall IEC60068-2-32
- Vibration IEC 60068-2-6
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000734
- ETIM 5.0 Class-Description: Network switch
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000734
- ETIM 6.0 Class-Description: Network switch
power supply
- DC 24 V (18-30 V DC)
Protection rating
- IP 30
Temperature range
- -10°C to +60°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.