- Lapp Products Catalog
- Products
- Catalogue
- Data communication systems for ETHERNET technology
- Industrial Ethernet
- Active network components
- ETHERLINE® ACCESS M
ETHERLINE® ACCESS M
Industrial managed Ethernet switches


Industrial network switches for ethernet based solutions in Smart Factories.
- Redundant power inputs
- Robust metal housing and DIN rail mounting
- Fanless – maintenance free
Benefits
- Improve your total cost of ownership with faster installation and lower downtime
- Most flexible and globally present solutions from one hand
Product features
- Simple setup of redundant networktopologies with reconfiguration time < 20 ms
- RJ45 Ports: 10/100/1000 BaseT(X)
- Packet Buffer Size: 1 Mbit
- Supported protocols: HTTPS/SSL, SSH, TACACS+, RADIUS, SNTP Client, Ethernet IP, Modbus TCP
- Redundant Power Input: 24 VDC
Norm references / Approvals
- UL 61010
- Shock IEC 60068-2-27
- Freefall IEC60068-2-32
- Vibration IEC 60068-2-6
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000734
- ETIM 5.0 Class-Description: Network switch
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000734
- ETIM 6.0 Class-Description: Network switch
power supply
- DC 24 V (18-30 V DC)
Protection rating
- IP 40
Temperature range
- -40°C up to +75°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.