ETHERLINE® ACCESS UF
Industrial unmanaged Ethernet switches in compact design
Industrial network switches for ethernet based solutions in Smart Factories.
compact design
Benefits
- compact design with high port density
- PROFINET®enabled device
- space saving and industrial grade DIN rail mounting
Application range
- industrial networks
Product features
- Switches with 5, 8 and 16 ports
- RJ45 Ports: 10/100 BaseT(X)
Norm references / Approvals
- UL 61010
power supply
- DC 24 V (18-30 V DC)
Protection rating
- IP20
Temperature range
- -25°C to +60°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.