ETHERLINE® ACCESS NF
Industrial NAT router with firewall function
Industrial network switches for ethernet based solutions in Smart Factories.
- compact design
- Tailor-made solution
Benefits
- compact design with high port density
- reduced installation effort in existing networks
- easy Configuration via web-interface
- space saving and industrial grade DIN rail mounting
Application range
- industrial networks
Product features
- RJ45 Ports: 10/100 BaseT(X)
- NAT (Basic NAT, NAPT) and port forwarding
- integrated Firewall feature
- Network Segmentation - IP ranges in NAT mode possible - from firmware V1.08.400
Norm references / Approvals
- UL 61010
power supply
- DC 24 V (18-30 V DC)
Protection rating
- IP20
Temperature range
- -40°C up to +75°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.