ETHERLINE® ACCESS PNF
Industrial PROFINET® Switches in compact design
Industrial network switches for ethernet based solutions in Smart Factories.
- compact design
- compatible for PROFINET® networks
Benefits
- compact design with high port density
- easy Configuration via web-interface
- space saving and industrial grade DIN rail mounting
Application range
- industrial application
- PROFINET®-networks
Product features
- PROFINET® switches with 4, 8 and 16 ports
- PROFINET® Conformance Class B
- Prioritization of PROFINET® telegramms
- Neighbourhood detection LLDP
- RJ45 Ports: 10/100/1000 BaseT(X)
Norm references / Approvals
- UL 61010
power supply
- DC 24 V (18-30 V DC)
Protection rating
- IP20
Temperature range
- -40°C up to +75°C
- PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.