UNITRONIC® FD CP plus A
Shielded High-Performance PUR Chain/ Track cable - AWM/Rec. per CSA/ NFPA 79
UNITRONIC® FD CP plus A - Shielded, Highly flexible, Low-capacitive PUR Data Cable for sophisticated Chain Track, AWM-Recognized by UL for USA and Canada
- Chain/Track: High Performance + Cold flexible
- Low capacitance
- Halogen-free
Benefits
- Wide temperature range for applications in harsh climatic environments
- Overall braid minimises electrical
interference - UL AWM voltage rating 1000V in case of internal wiring (for instance, inside Industrial Platform under Field Labeling) allows for internal laying next to power cables with applied UL rating of 1kV
- In the USA inside of industrial machines and in chain track inside Industrial Platform under Field Labeling (subject to AHJ approval), per NFPA 79, Section 12.9.2 (condition 3 under 12.9.2: Thru 1 mm² and <16 AWG)
Application range
- Suitable for use in measuring, control and regulating circuits
- Sophisticated design for high-performance chain/ track use
- For use in chain/carrier: Please respect the assembly guidelines listed in Appendix T3
- Linear robots, automated handling equipment
- Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)
Product features
- Halogen-free, has low capacitance and is flexible down to -40°C
- PUR outer sheath, tear and notch-resistant, resistant to mineral oils and abrasion when used in power chains
- Low-adhesive surface, resistant to hydrolysis and microbes, commonly for outdoor use (not in North America) thanks to UV and ozone resistance
- Flame retardance: IEC 60332-1-2, FT2
Norm references / Approvals
- cRUus AWM certified by UL (UL: E63634): UL AWM Style 21576 and AWM A/B I/II
Product Make-up
- Extra-fine wire strand made of bare copper wires
- Core insulation: Based on Polyolefin
- Non-woven wrapping
- Tinned-copper braiding
- Outer sheath made of special PUR compound
Outer sheath colour: grey (RAL 7001)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
-
Core identification code
- DIN 47100, refer to Appendix T9
-
Mutual capacitance
- C/C approx. 60 nF/km
-
Inductivity
- approx. 0.65 mH/km
-
Conductor stranding
- Stranded, extra-fine wire
-
Torsion movement in WTG
- TW-0 & TW-2, refer to Appendix T0
-
Minimum bending radius
- Flexing: 7.5 x outer diameter
- Fixed installation: 4 x outer diameter
-
Test voltage
- Core/Core: 1500 V
- Core/Shield: 1500 V
-
Temperature range
- -40°C to +80°C
cRUus AWM: max. +80°C -
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.