EPIC® H-A 10 SDRL-LB
These connectors are attractive because of their compact housing.
The compact base housing with 2 cable entries has a space-saving design that is suitable for applications in a restricted space.
- Metal lid with sturdy hinge
- For easy introduction of two cables
- Protection rating UL50E tested
Benefits
- Small and space-saving for narrow available space
Application range
- Machine and equipment manufacturing
- Control engineering
- Electronic laboratory
Product features
- Surface-mount base
- Single lever
- 2 cable entries
- Metal cover
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
- NEMA 250, UL50E: 12, 4 (latched)
VDE-tested
- Certified production control: VDE-REG. no.: B437
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
