EPIC® Protective cover H-A
The protective cover made of thermoplastic is suitable for use with H-A 10, H-A 16, H-A 32 and H-A 48 housings.
Product features
- Retaining cord with cable lug for attachment with screw on mounting base or wall
- Retaining cord with variable loop for attachment to the cable
- Protective cover made of thermoplastics for H-A 10, H-A 16, H-A 32, H-A 48 housings
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002314
- ETIM 5.0 Class-Description: Cap for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002314
- ETIM 6.0 Class-Description: Cap for industrial connectors
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.