EPIC® H-A 10 SGR-LB
These connectors are attractive because of their compact housing.
The robust compact metal housing is ideal for use in rectangular connectors, for example in electronic laboratories.
Protection rating UL50E tested
Benefits
- Small and space-saving for narrow available space
Application range
- Machine and equipment manufacturing
- Control engineering
- Electronic laboratory
Product features
- Surface-mount base
- Single lever
- 1 cable entry
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
- NEMA 250, UL50E: 12, 4 (latched)
VDE-tested
- Certified production control: VDE-REG. no.: B437
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
