EPIC® H-A 10 TG

These connectors are attractive because of their compact housing.

The low hood has pivots for a single lever and a direct cable entry. It is suitable for use in electronic laboratories.

  • Non-slip ridges for comfortable disconnecting
  • Protection rating UL50E tested
  • High version: More interior space for wiring

Mechanical and plant engineeringMechanical resistanceRobustWaterproof

CEcRUusVDE audited

Article number Article descriptionMPGNeckPackaging unit
10456100-----
H-A housing: hood (straight cable entry, bolts for single lever)
10446000
H-A 10 TG 13,5-13.5yes5
19446000
H-A 10 TG M2020--5
19446100
H-A 10 TG M2525--5

Benefits

  • Small and space-saving for narrow available space

Application range

  • Machine and equipment manufacturing
  • Control engineering
  • Electronic laboratory

Product features

  • Hood, low version
  • Bolts for single lever
  • Straight cable entry
  • Versions with / without neck

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)
  • NEMA 250, UL50E: 12, 4 (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.