EPIC® H-B 16 T

Housing design H-B. The industry standard.

The same, yet better: you'll be impressed with this rectangular connector hood, the design and haptics of which have been completely revamped. While the technical properties and advantages have remained identical, the modern design not only impresses visually, but gives you a much better grip when connecting and disconnecting.

Non-slip ridges for comfortable disconnecting

Supplementary automation components from LappMechanical and plant engineeringMechanical resistanceRobustWaterproof

CEcRUusVDE audited

Article number MPieces / PU
190800012010

Benefits

  • The hood housing is mateable with many commercially available housings (panel-mount base, surface-mount base or coupler hood housings).
  • The user-friendly design with a good grip makes the plug connection easy to connect and release.
  • Locking takes place using a stainless-steel double lever on the counter-housing.
  • Corresponds to protection class IP 65 when locked.
  • UL certification according to technical data enables use of the product in the North American region.

Application range

  • To protect the connector insert from environmental influences.
  • For use with many EPIC® rectangular connector inserts or module inserts.
  • For power supply connection of devices and machines in various applications.
  • With modular connector assembly, also suitable for signal and data transmission.
  • For use with a cable gland or a collar.
  • Withstands high environmental and mechanical stresses.

Product features

  • Hood, low version
  • Bolts for double lever
  • Straight cable entry

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.