EPIC® H-B 16 TGBH

Housing design H-B. The industry standard.

The robust metal housing for rectangular connectors consists of a direct cable entry and 2 double levers. It is suitable for use in investment construction.

  • More interior space for wiring
  • For connection with counterpart with integrated cover
  • Protection rating UL50E tested

Supplementary automation components from LappMechanical and plant engineeringMechanical resistanceRobustWaterproof

CEcRUusVDE audited

Article number Article descriptionMPGNeckPieces / PU
H-B housing: hood (straight cable entry, double lever, high version)
70105200
H-B 16TGBH 21-21yes5
70105400
H-B 16TGBH 29-29yes5
79105200
H-B 16TGBH M2525--5
79105400
H-B 16TGBH M3232--5

Benefits

  • The housing standard. Wide choice for all applications
  • Double lever version with 2 levers for increased safety

Application range

  • Plant engineering
  • Light & sound technology
  • Plastics industry

Product features

  • Hood, high version
  • Dual levers
  • Straight cable entry
  • Versions with / without neck

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.