EPIC® H-B 16 TGB
Housing design H-B. The industry standard.
The robust universal metal housing for use in the plastics industry consists of 2 double levers and a direct cable entry.
- Non-slip ridges for comfortable disconnecting
- For connection with counterpart with integrated cover
- NEMA 250, UL50E: 12, 4 (latched)
Benefits
- The housing standard. Wide choice for all applications
- Double lever version with 2 levers for increased safety
Application range
- Plant engineering
- Light & sound technology
- Plastics industry
Product features
- Hood, low version
- Dual levers
- Straight cable entry
- Versions with / without neck
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: powder-coated aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
VDE-tested
- Certified production control: VDE-REG. no.: B437
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
