EPIC® H-B 16 SGRL-LB
Housing design H-B. The industry standard.
The metal housing for rectangular connectors consists of a single lever and a cable entry and is intended for investment construction.
- Single Lever version for quick locking and simple unlocking with lifting aid
 - For easy introduction of two cables
 - Protection rating UL50E tested
 
Benefits
- The housing standard. Wide choice for all applications
 
Application range
- Plant engineering
 - Light & sound technology
 - Plastics industry
 
Product features
- Surface-mount base, low version
 - Single lever
 - 2 cable entries
 
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
 - ETIM 5.0 Class-Description: Housing for industrial connectors
 
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
 - ETIM 6.0 Class-Description: Housing for industrial connectors
 
Material
- Housing: powder-coated aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR 
Protection rating
- IP 65 (latched)
 - UL50 Type 12 (latched)
 
VDE-tested
- Certified production control: VDE-REG. no.: B437
 - UL-tested:
UL File Number: E75770 
Temperature range
- -40°C to +100°C, short-term up to +125°C
 
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
 
