EPIC® H-B 16 TBFH

Housing design H-B. The industry standard.

The robust metal housing consists of 2 double levers and a direct cable entry and is not only the ideal solution for application within the plastics industry.

  • More interior space for wiring
  • Double lever version with 2 levers for increased safety
  • Protection rating UL50E tested

Supplementary automation components from LappMechanical and plant engineeringMechanical resistanceRobustWaterproof

CEcRUusVDE audited

Article number Article descriptionMPGNeckPackaging unit
H-B housing: cable coupler hood (straight cable entry, double lever, high version)
70090200
H-B 16 TBFH 21-21yes5
79090200
H-B 16 TBFH M2525--5
79090400
H-B 16 TBFH M3232--5
79090401
H-B 16 TBFH 2xM322 x 32--5

Benefits

  • The housing standard. Wide choice for all applications

Application range

  • Plant engineering
  • Plastics industry
  • Light & sound technology

Product features

  • Cable coupler hood, high version
  • Dual levers
  • Straight cable entry
  • Versions with / without neck

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)
  • NEMA 250, UL50E: 12, 4 (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.