EPIC® H-DD 24
The H-DD series with machined crimp contacts - for a high number of pin in very tight spaces.
The connector insert with the highest density of pins for compact connectors is ideal, for example, for use in the plastics industry.
Highest packing density for compact connectors
Benefits
- The H-DD series with machined contacts is designed for a high number of pins in very tight spaces. This allows for smaller housing types to be chosen.
Application range
- Mechanical engineering
- Light & sound technology
- Plastics industry
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- IEC: 250 V
UL: 600 V
CSA: 600 V
Rated impulse voltage
- 2.5 kV
Rated current (A)
- IEC: 10 A
UL: 8.5 A
CSA: 10 A
Pollution degree
- 2
Contact resistance
- < 3 mOhm
Contacts
- Copper alloy, hard silver/gold-plated
Number of contacts
- 24 + PE
Termination methods
- Crimp termination: 0.14 - 2.5 mm²
Cycle of mechanical operation
- 100
VDE-tested
- Certified production control: VDE-REG. no.: B437
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
