EPIC® H-A 10 Kits

CSARUVDE

Made in Germany; Pre-packed kits with compatible components; Uncomplicated ordering; No misplaced orders

Technical data

Classification ETIM 5

Classification ETIM 6

Rated voltage (V)
IEC: 400 V
UL: 600 V
CSA: 600 V

Rated current (A)
IEC: 16 A
UL: 14 A
CSA: 16 A

Number of contacts
10 + PE

EPIC KIT H-A 10 SS TS M20
EPIC KIT H-A 10 SS TG M20

Characteristics

  • EPIC® H-A 10 screw-termination male insert
  • With wire protection
  • EPIC® H-A 10 hood
Article numberPackaging unit
75009625
1
EPIC KIT H-A 10 SS TS M20
EPIC KIT H-A 10 SS TS M20

Characteristics

  • EPIC® H-A 10 screw-termination male insert
  • With wire protection
  • EPIC® H-A 10 hood
Article numberPackaging unit
75009626
1
EPIC KIT H-A 10 BS TBF-LB M20
EPIC KIT H-A 10 BS AG

Characteristics

  • EPIC® H-A 10 screw termination female insert
  • With wire protection
  • EPIC® H-A 10 panel-mount base
Article numberPackaging unit
75009627
1
EPIC KIT H-A 10 BS TBF-LB M20
EPIC KIT H-A 10 BS SGR-LB M20

Characteristics

  • EPIC® H-A 10 screw termination female insert
  • With wire protection
  • EPIC® H-A 10 surface-mount base
Article numberPackaging unit
75009628
1
EPIC KIT H-A 10 BS TBF-LB M20
EPIC KIT H-A 10 BS TBF-LB M20

Characteristics

  • EPIC® H-A 10 screw termination female insert
  • With wire protection
  • EPIC® H-A 10 cable coupler hood
Article numberPackaging unit
75009629
1