- Lapp Products Catalog
- Products
- Catalogue
- EPIC® Industrial connectors
- Rectangular connectors
- EPIC® Rectangular Kits
- EPIC® ULTRA KIT H-B 6
EPIC® ULTRA KIT H-B 6
Made in Germany; EMC protection; Corrosion-resistant; Push-In inserts - fast and easy tool free connection technology
Technical data
Classification ETIM 5
Classification ETIM 6
Rated voltage (V)
IEC: 500 VUL: 600 VCSA: 600 V
Rated current (A)
IEC: 16 A
UL: 13 A
CSA: 13 A
Flammability
UL94 V-0
Number of contacts
6 + PE