EPIC® H-A 3 Kits Thermoplastic

CSARUVDE

Made in Germany; Pre-packed kits with compatible components; Uncomplicated ordering; No misplaced orders

Technical data

Classification ETIM 5

Classification ETIM 6

Rated voltage (V)
IEC: 400 V
UL: 600 V
CSA: 600 V

Rated current (A)
IEC: 23 A
UL: 10 A
CSA: 10 A

Number of contacts
3 + PE

EPIC KIT H-A 3 SS TS M20

Characteristics

  • EPIC® H-A 3 screw-termination male insert
  • EPIC® H-A 3 hood
  • Housing: thermoplastic grey
Article numberPieces / PU
75009601
1
EPIC KIT H-A 3 SS TS M20
EPIC KIT H-A 3 SS TS M20

Characteristics

  • EPIC® H-A 3 screw-termination male insert
  • EPIC® H-A 3 hood
  • Side cable entry
  • Housing: thermoplastic grey
Article numberPieces / PU
75009603
1
EPIC KIT H-A 3 BS TGVB M20
EPIC KIT H-A 3 BS AG

Characteristics

  • EPIC® H-A 3 screw termination female insert
  • EPIC® H-A 3 panel-mount base
  • Straight version
  • Housing: thermoplastic grey
Article numberPieces / PU
75009605
1
EPIC KIT H-A 3 BS TGVB M20
EPIC KIT H-A 3 BS AGS

Characteristics

  • EPIC® H-A 3 screw termination female insert
  • EPIC® H-A 3 panel-mount base
  • Angled version
  • Housing: thermoplastic grey
Article numberPieces / PU
75009607
1
EPIC KIT H-A 3 BS TGVB M20
EPIC KIT H-A 3 BS AGSV M20

Characteristics

  • EPIC® H-A 3 screw termination female insert
  • EPIC® H-A 3 surface-mount base
  • Housing: thermoplastic grey
Article numberPieces / PU
75009609
1
EPIC KIT H-A 3 BS TGVB M20
EPIC KIT H-A 3 BS TGVB M20

Characteristics

  • EPIC® H-A 3 screw termination female insert
  • EPIC® H-A 3 cable coupler hood
  • Housing: thermoplastic grey
Article numberPieces / PU
75009611
1