EPIC® H-BE 10 Kits

CSARUVDE

Made in Germany; Pre-packed kits with compatible components; Uncomplicated ordering; No misplaced orders

Technical data

Classification ETIM 5

Classification ETIM 6

Rated voltage (V)
IEC: 500 VUL: 600 VCSA: 600 V

Rated current (A)
IEC: 16 A
UL: 16 A
CSA: 16 A

Number of contacts
10 + PE

EPIC KIT H-BE 10 SS TS M25
EPIC KIT H-BE 10 SS TS M25

Characteristics

  • EPIC® H-BE 10 screw-termination male insert
  • With wire protection
  • EPIC® H-B 10 hood
Article numberPackaging unit
75009641
1
EPIC KIT H-BE 10 BS AG
EPIC KIT H-BE 10 BS AG

Characteristics

  • EPIC® H-BE 10 screw termination female insert
  • With wire protection
  • EPIC® H-B 10 panel-mount base
Article numberPackaging unit
75009642
1