EPIC® H-A 3 Kits Metal

CSARUVDE

Made in Germany; Pre-packed kits with compatible components; Uncomplicated ordering; No misplaced orders

Technical data

Classification ETIM 5

Classification ETIM 6

Rated voltage (V)
IEC: 400 V
UL: 600 V
CSA: 600 V

Rated current (A)
IEC: 23 A
UL: 10 A
CSA: 10 A

Number of contacts
3 + PE

EPIC KIT H-A 3 SS MTS M20
EPIC KIT H-A 3 SS MTG M20

Characteristics

  • EPIC® H-A 3 screw-termination male insert
  • EPIC® H-A 3 hood
  • Housing: zinc die-casting, grey
Article numberPackaging unit
75009602
1
EPIC KIT H-A 3 SS MTS M20
EPIC KIT H-A 3 SS MTS M20

Characteristics

  • EPIC® H-A 3 screw-termination male insert
  • EPIC® H-A 3 hood
  • Side cable entry
  • Housing: zinc die-casting, grey
Article numberPackaging unit
75009604
1
EPIC KIT H-A 3 BS MTGB M20
EPIC KIT H-A 3 BS MAG

Characteristics

  • EPIC® H-A 3 screw termination female insert
  • EPIC® H-A 3 panel-mount base
  • Straight version
  • Housing: zinc die-casting, grey
Article numberPackaging unit
75009606
1
EPIC KIT H-A 3 BS MTGB M20
EPIC KIT H-A 3 BS MAGS

Characteristics

  • EPIC® H-A 3 screw termination female insert
  • EPIC® H-A 3 panel-mount base
  • Angled version
  • Housing: zinc die-casting, grey
Article numberPackaging unit
75009608
1
EPIC KIT H-A 3 BS MTGB M20
EPIC KIT H-A 3 BS MAGSV M20

Characteristics

  • EPIC® H-A 3 screw termination female insert
  • EPIC® H-A 3 surface-mount base
  • Housing: zinc die-casting, grey
Article numberPackaging unit
75009610
1
EPIC KIT H-A 3 BS MTGB M20
EPIC KIT H-A 3 BS MTGB M20

Characteristics

  • EPIC® H-A 3 screw termination female insert
  • EPIC® H-A 3 cable coupler hood
  • Housing: zinc die-casting, grey
Article numberPackaging unit
75009612
1