EPIC® ULTRA KIT H-B 16

CSARU

Made in Germany; EMC protection; Corrosion-resistant; Push-In inserts - fast and easy tool free connection technology

Technical data

Classification ETIM 5

Classification ETIM 6

Rated voltage (V)
IEC: 500 VUL: 600 VCSA: 600 V

Rated current (A)
IEC: 16 A
UL: 13 A
CSA: 13 A

Flammability
UL94 V-0

Number of contacts
16 + PE

EPIC ULTRA Kit H-B 16 SP TS QB 11-21

Characteristics

  • Male insert EPIC® H-BE 16 Push-In termination
  • EMC hood EPIC® ULTRA H-B 16
  • Integrated SKINTOP® cable gland
Article numberPackaging unit
75009740
1
EPIC ULTRA Kit H-B 16 BP AG QB

Characteristics

  • Female insert EPIC® H-BE 16 Push-In termination
  • EMC panel-mount base EPIC® ULTRA H-B 16
Article numberPackaging unit
75009741
1