FLEXIMARK® Collar closed
FLEXIMARK® Collar halogen free are character holders for marking wires before assembly, halogen free and flame-retardant
Mounting before installation, as marking collar is closed
Benefits
- Enhanced scratch-protection
- Resistant and flexible protection
- Resistant to chemicals, UV-light, moisture and oils (diesel oil, basic cleaning agent, sea water, ethanol,...)
Product features
- Extremely flame-retardant according toUL 94 V0
Note
- Suitable marking collar for LMB labels
Included
- Marking collars without labels
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002248
- ETIM 5.0 Class-Description: Mounting for labelling material
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002248
- ETIM 6.0 Class-Description: Mounting for labelling material
Colour delivered
- Transparent
Material
- PVC
Temperature range
- -40°C to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.