FLEXIMARK® Character holders PGS
Pre-cutted FLEXIMARK® Character holders PGS for marking components in the electrical industry (as cabinets) with labels or character strips. For assembly with cable ties.
PGS 1-285 BK included in FLEXIMARK® sample bag (article no. M3251010)
Benefits
- Self-adhesive on many surfaces
 - Transparent cover ensures an additional protection of the label or the character strips
 
Application range
- Suitable for FLEXIMARK® Flexilabels LFL as well as for DYMO® industry tapes
 - For marking component groups in the manufacturing of control cabinets
 - Fastening: bonding, or at temperatures > +45°C with screws or rivets
 
Product features
- Extremely flame-retardant according toUL 94 V0
 
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002248
 - ETIM 5.0 Class-Description: Mounting for labelling material
 
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002248
 - ETIM 6.0 Class-Description: Mounting for labelling material
 
Colour delivered
- Black, white, grey
 
Material
- ABS plastic
 
Temperature range
- -20 °C to +45 °C
 
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
 - FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.