WM BW Blank cable marker
WM BW Blanc wrapping labels are markers of vinyl with an protective transparent foil for marking cables with a pen.
Marking pens available in the web catalogue
Benefits
- Wrapping label with protective foil
 - When the cover is applied onto the cable, the transparent foil covers the writing area, thus protecting it against abrasion, humidity, oil and light solvents.
 - Easy to label
 
Application range
- For cable marking
 - The designations can be written with a pencil, a ballpoint, pen, or other marker on the white writing area
 - Indoor applications
 
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001288
 - ETIM 5.0 Class-Description: Labelling material
 
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001288
 - ETIM 6.0 Class-Description: Labelling material
 
Material
- Vinyl strips, silicone-treated lining, halogen-free
 
Temperature range
- -35°C to +70°C
 
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
 - FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.