FLEXIMARK® Character holders PTE
FLEXIMARK® Character holders PTE for marking cables with labels or character strips. For assembly with cable ties.
Benefits
- Additional protection against UV- radiation and diverse chemicals
- Ensure high flexibility: Character holders can be cut to the desired length
Application range
- Suitable for FLEXIMARK® Flexilabels LFL as well as for DYMO® industry tapes
- For cable/conduit marking
- Assembly with 2.6 mm cable ties or fasten with screws and rivets when using end caps
Included
- Delivery in a plastic bag or in a box (see picture): Character holders in plastic bag are already pre-cut to a particular size
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002248
- ETIM 5.0 Class-Description: Mounting for labelling material
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002248
- ETIM 6.0 Class-Description: Mounting for labelling material
Material
- Halogen-free polyethylene
Temperature range
- -75°C up to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.