HITRONIC® TORSION
Breakout cable specially designed to withstand high torsional stresses; PUR outer sheath
Fibre optical cables for wind applications with defined movement, torsion, available with 2,4,8 or 12 sub-cable elements with single-mode or multimode fibres
Torsion-resistant and very flexible
Benefits
- Designed to withstand high torsion in the windmill drip loop
- Suitable for field assembly
- Easy to install due to the compact design, high flexibility, robust sheath and small bending radii
- Zero electromagnetic interference as the cable contains no metal (totally dielectric)
Application range
- For fixed and flexible installations, as well as for applications with torsional movements (e.g. machinery, wind turbines)
- Industrial environments
- In vertical installations
- As a link between moving parts
- For indoor and outdoor use
Product features
- Based on military norm MIL-C-85045
- Torsion-resistant and very flexible
- Outer sheath flame-retardant and halogen-free
- Mechanically robust
Product Make-up
- 2.5 mm tight-buffered sub-cable with
LSZH sheath - Aramid yarns as strain relief
- Central element
- PUR outer sheath
- Colour: black (RAL 9005)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000034
- ETIM 5.0 Class-Description: Fibre optic cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000034
- ETIM 6.0 Class-Description: Fibre optic cable
Dimensions
- sub-cable: 2.5mm
- Cable: see table
Core identification code
- Details see datasheet
Fibre type
- GOF - Glass Optical Fibre
Standard designation
- A/J-V(ZN)H11Y
Optical values
- see data sheet
Optical fibre type
- Core material: glass
- Cladding material: glass
Permissible bending radius
- Static: ≥ 15 x outer diameter
- Dynamic: ≥ 20 x outer diameter
Temperature range
- Fixed installation: -40°C to +70°C
- Occasional flexing: -30°C to +70°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Available on request with Multimode OM4 fibres.