HITRONIC® HDM Cable
Mini breakout/distribution cable designed for frequent reeling and unreeling, reelable
HITRONIC® HDM cable, reelable for different applications with 4, 6 or 8 buffered fibres, suitable for repeated reeling and unreeling; A/J-V(ZN)11Y
Mobile field cables
Benefits
- Suitable for field application
- Reelable for mobile use
- Very easy to install due to small dimensions, high flexibility, and small bending radius
- Zero electromagnetic interference as the cable contains no metal (totally dielectric)
Application range
- Light & sound technology
- For indoor and outdoor use
- Industrial environments
- TV broadcasts
Camera technology
Building monitoring - Field application
Product features
- Based on military norm MIL-C-85045
- Highly flexible, reelable and tensile strength
- Colour-coded tight buffered fibres
for easy channel identification - Outer sheath halogen-free
- Mechanically robust
Product Make-up
- Up to 12 tight-buffered fibres (900µm)
- Colour-coded
- Aramid yarns as strain relief
- PUR outer sheath
- Colour: black (RAL 9005)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000034
- ETIM 5.0 Class-Description: Fibre optic cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000034
- ETIM 6.0 Class-Description: Fibre optic cable
Dimensions
- tight-buffer (secondary coated fibre): 900µm
- Cable: see table
Core identification code
- Buffered-fibre colour code see
data sheet
Fibre type
- GOF - Glass Optical Fibre
Standard designation
- A/J-V(ZN)11Y
Optical values
- see data sheet
Optical fibre type
- Core material: glass
- Cladding material: glass
Permissible bending radius
- Static: ≥ 15 x outer diameter
- Dynamic: ≥ 20 x outer diameter
Temperature range
- Fixed installation: -40°C to +70°C
- Flexible use: -20°C to +60°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- The cables can also be supplied as pre-terminated fibre optic trunks.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.