HITRONIC® FIRE
Safety cable with central loose tube, LSZH inner and outer sheath, corrugated steel tape; halogen-free
HITRONIC® FIRE- A/J-DQ(ZN)BH(SR)H- security cable with central loose tube, inner and outer sheath, corrugated steel tape, with single-mode or multimode fibres
-
Fire-resistant for at least
180 minutes in the event of fire -
* Cable had been tested
to withstand 180 min
Benefits
- Ensures that the fibres can still transmit
data during and after a fire
(according to IEC 60331-25) - Suitable for installation in underground
tunnels where fire safety is critical - Additional sheath protects the fibres for use in harsh environments
- Armouring provides excellent protection
against high mechanical stress and rodents - UV-resistant
longitudinally and laterally watertight
Application range
- In industrial areas that use fire as a tool
- Highly combustible or fire-prone areas
- For indoor and outdoor use
- Methods of Deployment: empty plastic pipes, ducts and trays
Product features
- Fire behaviour:
- Halogen-free (IEC 60754-1)
- Flame-retardant (IEC 60332-3)
- Low smoke density (IEC 61034-1/2)
- Circuit integrity (IEC 60331-25);
Optical fibre cables - Central loose tube with up to 24 fibres
- Colour-coded fibres
- Longitudinal watertight
- Outer sheath flame-retardant and halogen-free
Product Make-up
- Gel-filled loose tube
- With reinforced glass yarn for strain relief and rodent protection.
- Corrugated steel tape armour
- LSZH inner and outer sheaths
- Colour: black (RAL 9005)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000034
- ETIM 5.0 Class-Description: Fibre optic cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000034
- ETIM 6.0 Class-Description: Fibre optic cable
Dimensions
- Primary coated fibre: 250µm
- Cable: see table
Core identification code
- Fibre colour code see
data sheet
Fibre type
- GOF - Glass Optical Fibre
Standard designation
- A/J-DQ(ZN)BH(SR)H
Optical values
- see data sheet
Optical fibre type
- Core material: glass
- Cladding material: glass
Permissible bending radius
- Static: ≥ 15 x outer diameter
- Dynamic: ≥ 20 x outer diameter
Permissible tensile force
- Fixed installation: 1500 N
- Short-term: 2200 N
Temperature range
- Fixed installation: -30°C to +70°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- The cables can also be supplied as pre-terminated fibre optic trunks.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Available on request with Multimode OM4 fibres.