HITRONIC® HRM-FD Cable
flexible deivisible breakout cable designed
for use in power chains
Splitable HITRONIC® HRM-FD Breakout cable for use in power chains; A/J-V(ZN)H(ZN)11Y flex
Highly flexible cable for power chain use
Benefits
- Designed for use in power chains
- Suitable for field assembly
- Easy to install due to the compact design, high flexibility, robust sheath and small bending radii
- Zero electromagnetic interference as the cable contains no metal (totally dielectric)
Application range
- For highly flexible industrial
applications - As a link between moving parts
- In vertical installations
- Industrial environments
- For indoor and outdoor use
Product features
- Based on military norm MIL-C-85045
- For use in power chains and moving machinery parts in dry or damp rooms
- Outer sheath flame-retardant and halogen-free
- Mechanically robust
Product Make-up
- 2.0 mm tight-buffered sub-cable with
LSZH sheath - Aramid yarns as strain relief
- Central element
- PUR outer sheath
- Colour: black (RAL 9005)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000034
- ETIM 5.0 Class-Description: Fibre optic cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000034
- ETIM 6.0 Class-Description: Fibre optic cable
Dimensions
- sub-cable: 2.0mm
- Cable: see table
Core identification code
- Details see datasheet
Fibre type
- GOF - Glass Optical Fibre
Standard designation
- A/J-V(ZN)H(ZN)11Y
Optical values
- see data sheet
Optical fibre type
- Core material: glass
- Cladding material: glass
Permissible bending radius
- Static: ≥ 15 x outer diameter
- Dynamic: ≥ 20 x outer diameter
Temperature range
- Fixed installation: -40°C to +70°C
- Flexible use: -20°C to +60°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- The cables can also be supplied as pre-terminated fibre optic trunks.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.