ÖLFLEX® SERVO 718 CH zeroCM

EMV-optimized servomotor cable , low capacitance, double screened, halogen-free.

ÖLFLEX® SERVO 718 CH zeroCM - Electrically symmetrical servomotor cable with outstanding electromagnetic compatibility and simplified cable connection thanks to innovative cable design.

  • Halogen-free and highly flame-retardant
  • Patented "zeroCM" CommonMode-Technology - 100% symmetry thanks to innovative cable design

Flame-retardantHalogen-freeInterference signalsUV-resistant

CE

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
10024020
3 X 1,5 + 1 G 1 + (2X1,5)14.4128.3269
10024024
3 X 10 + 1 G 6 + (2X1,5)22479714
10024025
3 X 16 + 1 G 10 + (2X1,5)25704.641003
10024021
3 X 2,5 + 1 G 1,5 + (2X1,5)15.8172.54340
10024022
3 X 4 + 1 G 2,5 + (2X1,5)17.5240426
10024023
3 X 6 + 1 G 4 + (2X1,5)19.4320.64520

Benefits

  • The zeroCM® technology with a completely electrical symmetrical cable design has proven to reduce leakage currents by up to 60% compared to conventional motor cables.
  • Halogen-free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic smoke in the event of a fire.
  • Future-proof for future drive generations with higher cycle frequencies.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • Reduces EMC interference at the frequency converter and thus enables almost double installation lengths.

Application range

  • For connecting frequency converters and servo motors.
  • Can be used in dry and damp rooms.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • For fixed installation and occasional movement
  • Suitable for outdoor use, subject to the temperature range.

Product features

  • Low-capacitance design
  • Fire behaviour:- Flame-retardant (IEC 60332-1-2)- Halogen-free (IEC 60754-3)- No corrosive gases (IEC 60754-2)- Low smoke density (IEC 61034-2)- Low toxicity (EN 50305)
  • No flame-propagation according to IEC 60332-3-24 respectively IEC 60332-3-24 (Cat. C) (Flame spread on vertical cable or wire bundle)
  • UV resistant according to EN 50525-1

Norm references / Approvals

  • Based on VDE 0276-604 resp. HD 604

Product Make-up

  • Fine-wire, bare copper conductor
  • Core insulation: Cross-linked Polyethylen (XLPE)
  • Power cores symmetrically bundeled with counterrotating reduced protective conductor and screened control pair.
  • Screening: wrapping of laminated aluminium foil in combination with tinned copper braiding
  • Outer sheath: Halogen-free special compound, colour black (RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000057
  • ETIM 5.0 Class-Description: Low voltage power cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000057
  • ETIM 6.0 Class-Description: Low voltage power cable

Core identification code

  • Power cores: black with marking U/L1/C/L+; V/L2; W/L3/D /L-; GN/YE protective conductor
  • Control pair: black and white

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • U0/U: 600/1000 V

Test voltage

  • Power cores:
    Core/core: 4 kV
    Core screen: 4kV
  • Control pair:
    Core/core: 4 kV
    Core/Screen: 2 kV
    Pair screen/overall screen: 500 V

Protective conductor

  • G = with GN-YE protective conductor

Temperature range

  • Flexing: -15°C to +90°C
  • Fixed installation: -40°C to +90°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.