ÖLFLEX® SF

Super-flexible H05VV-F power cable

ÖLFLEX® SF - H05VV-F harmonised PVC power cable, super flexible and colour-coded for various applications, especially for handheld equipment, U0/U: 300/500V

  • Super-flexible cable for handheld equipment
  • Ozone-resistant according to EN 50396

CEHAREACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
0027601
3 G 1.07.430.287

Benefits

  • High acceptance in Europe due to Harmonisation

Application range

  • Very suitable for domestic appliances, electrical power tools, and various handyman tools
  • H05VV-F cable types may not be used in commercial premises, with the exception of offices.
  • Not for permanent outdoor use.

Product features

  • Flame-retardant according IEC 60332-1-2
  • Highly flexible at cold temperatures
  • Design and geometry in compliance with harmonisation document
  • Ozone-resistant according to EN 50396

Norm references / Approvals

  • H05VV-F acc. to EN 50525-2-11, from 6 cores: based on EN 50525-2-11

Product Make-up

  • Super-fine strands of bare copper wire with an individual wire diameter of 0.07 mm
  • PVC core insulation, cold-resistant
  • PVC outer sheath, cold-resistant,
    orange (similar to RAL 2003)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Core identification code

  • Colours according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • Super-fine wire
    (diameter of each wire is 0.07 mm)

Minimum bending radius

  • Occasional flexing: 10 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 3000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Flexing: -15°C to +60°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.