SILVYN® KLICK-D
SILVYN® KLICK-D - cover for conduit holder SILVYN® KLICK-S
Benefits
- Ensures that the conduit is fixed to the conduit-holder
Application range
- In combination with
- SILVYN® KLICK S
- Cover for conduit holder SILVYN® KLICK S
Product features
- Fits tightly to SILVYN® KLICK S
Product Make-up
- Cover with connection pins
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001171
- ETIM 5.0 Class-Description: Holder for protective hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001171
- ETIM 6.0 Class-Description: Holder for protective hose
Colour delivered
- Grey (RAL 7031)
Black (RAL 9011), UV-resistant
Material
- PA6
Temperature range
- -40°C to +105°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.