SILVYN® KLICK NPT
Benefits
- Fast assembly
- Easy to disassemble
- High-tensile
- High sealing performance
- Can be rotated
Application range
- In combination with protective conduit:
- SILVYN® RILL PA 6
- SILVYN® RILL PA 12
- Robot-building
- Rotating applications
Norm references / Approvals
- UL FILENUMBER E308201
Product Make-up
- NPT connection thread
- Body with inner sealing
- Upper part with snap-in sleeve
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001176
- ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose
Colour delivered
- Black (RAL 9005), UV-resistant
Material
- PA6
- Halogen-free
Protection rating
- IP 68
- IP 69
Temperature range
- -40 °C to +115 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.