SILVYN® KLICK-RH
SILVYN® KLICK-RH - conduit holder for SILVYN® RILL
One-piece conduit holder
Benefits
- Fast assembly
- Easy to disassemble
- High tensile strength
- Conduit retained by rib
- No loose parts
Application range
- In combination with protective conduit
- SILVYN® RILL PA 6
- SILVYN® RILL PA 12
- Fastening of conduits on machine walls for all applications
Product features
- Impact-resistant polyamide
- One-piece conduit holder
- Suitable for mounting onto a C-profile rail
- Stackable
Product Make-up
- One-piece conduit holder with M5/M6 borehole for fixation
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001171
- ETIM 5.0 Class-Description: Holder for protective hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001171
- ETIM 6.0 Class-Description: Holder for protective hose
Colour delivered
- Grey (RAL 7031)
Black (RAL 9011), UV-resistant
Material
- PA6
- Halogen-free
Temperature range
- -40 °C to +115 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.