SILVYN® KLICK-Y (TPE)
Benefits
- Easy to assemble
- High temperature resistance
Application range
- In combination with protective conduit:
- SILVYN® RILL PA 6
- SILVYN® RILL PA 12
- Y-distributor for SILVYN® RILL conduits
Product Make-up
- 3 x conduit connection
- 1 x bore hole for fixation with M4 screws
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001172
- ETIM 5.0 Class-Description: Coupler for corrugated plastic hoses
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001172
- ETIM 6.0 Class-Description: Coupler for corrugated plastic hoses
Colour delivered
- Grey (RAL 7031)
Black (RAL 9011), UV-resistant
Material
- TPE
Protection rating
- IP 66
Temperature range
- -40 °C to +115 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.