SILVYN® KLICK-S
SILVYN® KLICK-S - conduit holder for SILVYN® RILL
Benefits
- Fast assembly
- Easy to disassemble
- High tensile strength
- Conduit retained by rib
Application range
- In combination with protective conduit
- SILVYN® RILL PA 6
- SILVYN® RILL PA 12
- Fastening of conduits on machine walls for all applications
Product features
- Impact-resistant polyamide
Product Make-up
- Multi-part conduit holder with M5 borehole for fixation
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001171
- ETIM 5.0 Class-Description: Holder for protective hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001171
- ETIM 6.0 Class-Description: Holder for protective hose
Colour delivered
- Grey (RAL 7031)
Black (RAL 9011), UV-resistant
Material
- PA6
Temperature range
- -40°C to +105°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.