SILVYN® KLICK-Y
Benefits
- Fast assembly
- Easy to disassemble
- High-tensile
- Easy combination of different conduit sizes
Application range
- In combination with protective conduit
- SILVYN® RILL PA 6
- SILVYN® RILL PA 12
- Y-distributor for SILVYN® RILL conduits
Norm references / Approvals
- UL FILENUMBER E308201
Product Make-up
- 3 x conduit connection
- 2 x bore hole for fixation with M5 screws
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001172
- ETIM 5.0 Class-Description: Coupler for corrugated plastic hoses
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001172
- ETIM 6.0 Class-Description: Coupler for corrugated plastic hoses
On request
- More sizes / combinations
Colour delivered
- Grey (RAL 7031)
Black (RAL 9011), UV-resistant
Material
- PA6
- Halogen-free
Protection rating
- IP 68
- IP 69
Temperature range
- -40 °C to +115 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.