SILVYN® EDU-AS
SILVYN® EDU-AS is a metal conduit with steel wire braiding that protects from hot chips
Benefits
- Protects against hot chips
- High-tensile
- High crush-resistance
- Flexible
- For high mechanical stress
Application range
- Mechanical engineering
- Plant engineering
- Automation technology
- Used in areas where cables and wires could be damaged by welding sparks and hot chips
- Applications with high mechanical stress
Norm references / Approvals
- VDE
- DIN 49012, complies with design K according to DIN EN IEC 61386-23
- In EX-area according to EN 1127-1
Product Make-up
- Helically-wound metal protective conduit with interlocked profile
- Galvanised steel wire braiding
Note
- PU = 10m (on request)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001179
- ETIM 5.0 Class-Description: Protective metallic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001179
- ETIM 6.0 Class-Description: Protective metallic hose
Certifications
- IEC EN 61386-23
Material
- Galvanized steel
Braiding: galvanized steel wire
Temperature range
- Up to +220°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.