ALLROUNDER STRIP dismantling tool
With shielded cables, the different layers can be removed with a little sensitivity with the same tool
The "Allrounder"
Benefits
- No adjustment of cutting depth required
 - Also suitable for asymmetric cable design (ÖLFLEX Heat, etc.)
 - Higher flexibility
 - Multifuncional: with shielded cables the different layers can be easily removed with the tool
 
Application range
- Asymmetic cable design (ÖLFLEX HEAT, HITRONIC DUPLEX, …)
 - Stripping of cable sheathing and conductor insulation of round and flat cables with two parallel blades (4-15mm Ø (round cables), max. 15mm width (flat cables))
 
Product features
- Extra blade for longitudinal cut
 - 2 stripping notches with length stop for stripping conductors
 - Locator Box for limiting cutting depth
 
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000163
 - ETIM 5.0 Class-Description: Cable stripping tool
 
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000163
 - ETIM 6.0 Class-Description: Cable stripping tool
 
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.