KNIPEX Cable knive
KNIPEX Cable knive with hardened blades and insulated handles
Solid straight blade for insulation of large cables
Benefits
- Particularly confident grip thanks to slip-proof soft components
- Thumb recess and "finger hook" at the end of the handle ensure a good transmission of force when the blade is pulled
- High ergonomics thanks to multi-component handles
- Insulated handels allow working under voltage up to 1000V
Product features
- Transparent protective cap
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000155
- ETIM 5.0 Class-Description: Knife
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000155
- ETIM 6.0 Class-Description: Knife
Certifications
- Insulated according to IEC 60900, applicable up to 1000V AC / 1500V DC
- VDE-tested
Material
- Special tool steel, oil-hardened
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.