FIBRE STRIP dismantling tool
Tool with specially coated paralled blades for removing harder jacketing materials
Benefits
- No adjustment of cutting depth required
- Also suitable for asymmetric cable design (ÖLFLEX Heat, etc.)
Application range
- Fibre optic cables with reinforcement elements inside sheating
Product features
- Specially coated paralled blades for removing harder jacketing materials of fibre optic cables (diameter <5.9mm)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000163
- ETIM 5.0 Class-Description: Cable stripping tool
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000163
- ETIM 6.0 Class-Description: Cable stripping tool
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.