AS-I STRIP Pro stripping tool
German Stripping and dismantling tool for bus conductors/cables, automatic setting of blades, for difficult insulations as TPE and PUR
Benefits
- Automatic setting of blades
- No damage to single cores
Application range
- For AS-I cables with PVC, TPE and PUR sheating
Product features
- Robust tool body is made of glass fibre-reinforced polyamide
- Special shape of the cable is reflected in the blades
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000163
- ETIM 5.0 Class-Description: Cable stripping tool
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000163
- ETIM 6.0 Class-Description: Cable stripping tool
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.