UNITRONIC® BUS PB Yv
PROFIBUS cable with reinforced PVC outer sheath for outdoor/direct burial use
Bus cable for PROFIBUS-DP, -FMS and FIP. Rugged, UV- and weather-resistant. Temperature range from -40°C bis +80°C
Benefits
- Rugged, UV-resistant and weatherproof
- Cables can be used for PROFIBUS-DP as well as PROFIBUS-FMS and FIP
Application range
- PROFIBUS DP (in accordance with DIN 19245 and EN 50170, e.g. for SIEMENS SIMATIC® NET, also suitable for FIP - Factory Instrumentation Protocol).
Product features
- Reinforced outer sheath made of PVC
Product Make-up
- Solid and bare copper conductor
- Foam Skin - core isolation (O2YS)
- Overall screening with copper braid and plastic-laminated aluminium foil
- Outer sheath: reinforced PVC, black
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000830
- ETIM 5.0 Class-Description: Data cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
Mutual capacitance
- (800 Hz): max. 30 nF/km
Peak operating voltage
- (not for power applications) 250 V
Minimum bending radius
- Fixed installation: 75 mm once
- Fixed installation: 150 mm
Test voltage
- Core/core: 1500 V rms
- Core/screen: 1500 V
Characteristic impedance
- 150 ± 15 Ohm
Temperature range
- Flexing: -5°C to +50°C
- Fixed installation: -40°C to +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- SIMATIC® is a registered trademark of SIEMENS AG. FIP is a registered trademark of World FIP
- Lapp Kabel is a member of the PROFIBUS user organisation (PNO)
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.