UNITRONIC® BUS PB Y 7-W FC BK

UV-resistant PROFIBUS cable for outdoor applications

Article number Article designationNumber of pairs and conductor diameter (mm)Outer diameter [mm]Copper index (kg/km)Weight (kg/km)
2170310
UNITRONIC® BUS PB Y 7-W FC BK1 x 2 x 0.647.830.180

Benefits

  • Fast Connect (FC) cable design
  • 7-W: 7-wire, e.g. for applications where vibrations occur
  • Cables can be used for PROFIBUS-DP as well as PROFIBUS-FMS and FIP

Application range

  • PROFIBUS DP (in accordance with DIN 19245 and EN 50170, e.g. for SIEMENS SIMATIC® NET, also suitable for FIP - Factory Instrumentation Protocol).

Product features

  • UV-resistant and weather-resistant
  • Resistant to acids, alkalis and certain oils at room temperature

Product Make-up

  • Stranded conductor, 7-wire, bare
  • Core insulation: foam skin, (O2YS)
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • Outer sheath: PVC, black RAL (9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Mutual capacitance

  • (800 Hz): max. 30 nF/km

Peak operating voltage

  • (not for power applications) 250 V

Minimum bending radius

  • Fixed installation: 8 x outer diameter
  • Flexing: 15 x outer diameter

Test voltage

  • Core/core: 1500 V rms
  • Core/screen: 1500 V

Characteristic impedance

  • 150 ± 15 Ohm

Temperature range

  • Flexing: -10°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • SIMATIC® is a registered trademark of SIEMENS AG. FIP is a registered trademark of World FIP
  • Lapp Kabel is a member of the PROFIBUS user organisation (PNO)
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.